IESNA:LM-63-2002
[TEST]P1590609
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2603928B003)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]9/4/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - HALO
[LUMCAT]HCDLS510CSD6TRH-LO-3500K
[LUMINAIRE]6" Selectable Round Trim+ Haze (Semi-specular) 500 Lumens 3500K
[MORE]
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL] VOLTS
[_THDi]= 20%
[_PF]= 0.90
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 93
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION] Indoor
[_SEARCH_MOUNTING]
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]595
TILT=NONE
1 -1 1 361 17 1 1 -0.5 -0.5 0
1 1 6
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
468.1 467.9 467.8 467.5 467.3 466.9 466.5 466 465.4 464.8
464 463.2 462.3 461.3 460.3 459.1 457.8 456.4 454.9 453.2
451.6 449.8 448 446 444.1 442 439.9 437.7 435.5 433.3
430.9 428.5 426 423.5 421 418.2 415.3 412.2 409.1 405.8
402.4 398.9 395.2 391.5 387.5 383.4 379.2 375 370.5 366
361.5 356.8 352.1 347.3 342.4 337.5 332.5 327.2 322 316.6
311.1 305.7 300 294.3 288.5 282.7 276.8 271 264.8 258.7
252.4 246 239.3 232.8 226 219 212 204.9 197.7 190.3
182.9 175.6 168.2 160.8 153.5 146.4 139.3 132.3 125.4 118.6
111.9 105.3 98.8 92.6 86.5 80.7 75 69.6 64.5 59.7
55.1 50.6 46.2 42.3 38.5 35 31.7 28.5 25.5 22.8
20.1 17.7 15.5 13.4 11.5 9.6 7.6 5.9 4.2 2.9
2 1.2 1 0.8 0.6 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 468 467.8 467.7 467.4 467 466.6 466.1 465.6 464.9
464.2 463.4 462.5 461.6 460.5 459.3 458.1 456.7 455.2 453.7
452 450.1 448.2 446.2 444.2 442 439.8 437.4 435.2 432.7
430.2 427.7 425.1 422.4 419.6 416.8 413.9 410.9 407.8 404.5
401.2 397.8 394.2 390.5 386.8 382.8 378.9 374.8 370.7 366.5
362.2 357.9 353.5 348.9 344.3 339.5 334.6 329.6 324.4 319.1
313.6 308.1 302.5 296.7 290.6 284.7 278.4 272.2 265.7 259.3
252.5 245.8 239 232.2 225.1 218.1 211 203.9 196.5 189.3
182.2 175.2 168.1 161 153.9 146.8 139.6 132.7 125.7 119
112.5 106.1 99.8 93.6 87.7 81.8 76.1 70.6 65.4 60.4
55.7 50.9 46.4 42.1 38.2 34.5 31.1 27.9 25 22.2
19.7 17.3 15.2 13.3 11.4 9.5 7.7 6 4.3 2.9
1.9 1.4 1.1 0.9 0.7 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 468.2 468.1 467.9 467.7 467.3 466.9 466.4 465.8 465.2
464.5 463.6 462.7 461.6 460.4 459.2 457.9 456.5 454.9 453.3
451.5 449.7 447.8 445.8 443.7 441.6 439.4 437.2 434.9 432.5
430.1 427.7 425.1 422.4 419.6 416.7 413.7 410.7 407.5 404.2
400.8 397.4 393.8 390.1 386.4 382.7 378.9 375 371.2 367.2
363 358.9 354.6 350.1 345.6 340.9 336 331 325.9 320.6
315.1 309.4 303.7 297.7 291.5 285.3 278.8 272.4 265.6 258.9
252 245 237.9 230.9 223.6 216.5 209.4 202.2 195.2 188.2
181.2 174.2 167.2 160.1 153.2 146.4 139.7 133 126.4 119.9
113.6 107.3 101 94.9 88.8 82.9 77.1 71.4 66 60.9
56.1 51.3 46.6 42.1 37.9 34.1 30.6 27.4 24.5 21.8
19.3 17 14.9 12.9 11 9.1 7.4 5.6 3.8 2.4
1.6 1.1 0.8 0.6 0.5 0.4 0.3 0.3 0.3 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 468.2 468.1 467.9 467.7 467.5 467.1 466.7 466.1 465.5
464.8 463.9 462.9 461.8 460.7 459.4 458 456.6 455.1 453.6
451.9 450.3 448.5 446.7 444.9 443 441 438.9 436.8 434.5
432.2 429.8 427.3 424.6 421.8 419 416 413 410 406.9
403.5 400.1 396.5 392.8 388.9 385 381 376.9 372.7 368.5
364.1 359.6 355 350.3 345.5 340.7 335.6 330.5 325.2 319.8
314.2 308.4 302.5 296.6 290.5 284.3 278 271.6 265.2 258.5
251.9 245.1 238.3 231.5 224.7 217.7 210.7 203.6 196.5 189.4
182.2 175.1 167.9 160.8 153.7 146.9 140.1 133.3 126.7 120.3
113.7 107.2 100.9 94.8 88.8 83 77.3 71.9 66.5 61.5
56.7 52 47.4 43.1 39 35.2 31.7 28.4 25.4 22.5
19.8 17.4 15.2 13.1 11.1 9.1 7.3 5.6 3.9 2.4
1.5 1 0.8 0.6 0.5 0.4 0.3 0.3 0.2 0.2
0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 468 467.9 467.8 467.7 467.4 467.2 466.8 466.4 465.8
465.2 464.4 463.5 462.4 461.3 460 458.8 457.4 455.9 454.4
452.8 451.1 449.4 447.5 445.6 443.6 441.7 439.6 437.4 435.2
432.9 430.6 428.2 425.8 423.2 420.7 418 415.1 412.2 409.2
405.9 402.4 398.7 394.9 390.9 386.6 382.4 378 373.5 368.9
364.2 359.3 354.4 349.3 344.2 339.1 333.7 328.4 323 317.5
311.7 306 300.1 294.1 288.2 282.1 276 269.8 263.7 257.4
251.1 244.8 238.3 231.9 225.1 218.2 210.9 203.8 196.8 189.8
182.8 175.8 168.5 161.3 154 146.9 139.6 132.5 125.6 118.9
112.2 105.8 99.5 93.4 87.5 81.8 76.2 70.9 65.8 61
56.5 52 47.6 43.4 39.3 35.5 32 28.6 25.6 22.6
20 17.4 15.2 13.1 11.2 9.2 7.3 5.6 3.8 2.6
1.6 1.3 1.1 0.8 0.6 0.3 0.3 0.3 0.2 0.2
0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 468.2 468.1 467.9 467.7 467.5 467.1 466.7 466.1 465.5
464.8 463.9 462.9 461.8 460.7 459.4 458 456.6 455.1 453.6
451.9 450.3 448.5 446.7 444.9 443 441 438.9 436.8 434.5
432.2 429.8 427.3 424.6 421.8 419 416 413 410 406.9
403.5 400.1 396.5 392.8 388.9 385 381 376.9 372.7 368.5
364.1 359.6 355 350.3 345.5 340.7 335.6 330.5 325.2 319.8
314.2 308.4 302.5 296.6 290.5 284.3 278 271.6 265.2 258.5
251.9 245.1 238.3 231.5 224.7 217.7 210.7 203.6 196.5 189.4
182.2 175.1 167.9 160.8 153.7 146.9 140.1 133.3 126.7 120.3
113.7 107.2 100.9 94.8 88.8 83 77.3 71.9 66.5 61.5
56.7 52 47.4 43.1 39 35.2 31.7 28.4 25.4 22.5
19.8 17.4 15.2 13.1 11.1 9.1 7.3 5.6 3.9 2.4
1.5 1 0.8 0.6 0.5 0.4 0.3 0.3 0.2 0.2
0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 468.2 468.1 467.9 467.7 467.3 466.9 466.4 465.8 465.2
464.5 463.6 462.7 461.6 460.4 459.2 457.9 456.5 454.9 453.3
451.5 449.7 447.8 445.8 443.7 441.6 439.4 437.2 434.9 432.5
430.1 427.7 425.1 422.4 419.6 416.7 413.7 410.7 407.5 404.2
400.8 397.4 393.8 390.1 386.4 382.7 378.9 375 371.2 367.2
363 358.9 354.6 350.1 345.6 340.9 336 331 325.9 320.6
315.1 309.4 303.7 297.7 291.5 285.3 278.8 272.4 265.6 258.9
252 245 237.9 230.9 223.6 216.5 209.4 202.2 195.2 188.2
181.2 174.2 167.2 160.1 153.2 146.4 139.7 133 126.4 119.9
113.6 107.3 101 94.9 88.8 82.9 77.1 71.4 66 60.9
56.1 51.3 46.6 42.1 37.9 34.1 30.6 27.4 24.5 21.8
19.3 17 14.9 12.9 11 9.1 7.4 5.6 3.8 2.4
1.6 1.1 0.8 0.6 0.5 0.4 0.3 0.3 0.3 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 468 467.8 467.7 467.4 467 466.6 466.1 465.6 464.9
464.2 463.4 462.5 461.6 460.5 459.3 458.1 456.7 455.2 453.7
452 450.1 448.2 446.2 444.2 442 439.8 437.4 435.2 432.7
430.2 427.7 425.1 422.4 419.6 416.8 413.9 410.9 407.8 404.5
401.2 397.8 394.2 390.5 386.8 382.8 378.9 374.8 370.7 366.5
362.2 357.9 353.5 348.9 344.3 339.5 334.6 329.6 324.4 319.1
313.6 308.1 302.5 296.7 290.6 284.7 278.4 272.2 265.7 259.3
252.5 245.8 239 232.2 225.1 218.1 211 203.9 196.5 189.3
182.2 175.2 168.1 161 153.9 146.8 139.6 132.7 125.7 119
112.5 106.1 99.8 93.6 87.7 81.8 76.1 70.6 65.4 60.4
55.7 50.9 46.4 42.1 38.2 34.5 31.1 27.9 25 22.2
19.7 17.3 15.2 13.3 11.4 9.5 7.7 6 4.3 2.9
1.9 1.4 1.1 0.9 0.7 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 467.9 467.8 467.5 467.3 466.9 466.5 466 465.4 464.8
464 463.2 462.3 461.3 460.3 459.1 457.8 456.4 454.9 453.2
451.6 449.8 448 446 444.1 442 439.9 437.7 435.5 433.3
430.9 428.5 426 423.5 421 418.2 415.3 412.2 409.1 405.8
402.4 398.9 395.2 391.5 387.5 383.4 379.2 375 370.5 366
361.5 356.8 352.1 347.3 342.4 337.5 332.5 327.2 322 316.6
311.1 305.7 300 294.3 288.5 282.7 276.8 271 264.8 258.7
252.4 246 239.3 232.8 226 219 212 204.9 197.7 190.3
182.9 175.6 168.2 160.8 153.5 146.4 139.3 132.3 125.4 118.6
111.9 105.3 98.8 92.6 86.5 80.7 75 69.6 64.5 59.7
55.1 50.6 46.2 42.3 38.5 35 31.7 28.5 25.5 22.8
20.1 17.7 15.5 13.4 11.5 9.6 7.6 5.9 4.2 2.9
2 1.2 1 0.8 0.6 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 468 467.8 467.7 467.4 467 466.6 466.1 465.6 464.9
464.2 463.4 462.5 461.6 460.5 459.3 458.1 456.7 455.2 453.7
452 450.1 448.2 446.2 444.2 442 439.8 437.4 435.2 432.7
430.2 427.7 425.1 422.4 419.6 416.8 413.9 410.9 407.8 404.5
401.2 397.8 394.2 390.5 386.8 382.8 378.9 374.8 370.7 366.5
362.2 357.9 353.5 348.9 344.3 339.5 334.6 329.6 324.4 319.1
313.6 308.1 302.5 296.7 290.6 284.7 278.4 272.2 265.7 259.3
252.5 245.8 239 232.2 225.1 218.1 211 203.9 196.5 189.3
182.2 175.2 168.1 161 153.9 146.8 139.6 132.7 125.7 119
112.5 106.1 99.8 93.6 87.7 81.8 76.1 70.6 65.4 60.4
55.7 50.9 46.4 42.1 38.2 34.5 31.1 27.9 25 22.2
19.7 17.3 15.2 13.3 11.4 9.5 7.7 6 4.3 2.9
1.9 1.4 1.1 0.9 0.7 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 468.2 468.1 467.9 467.7 467.3 466.9 466.4 465.8 465.2
464.5 463.6 462.7 461.6 460.4 459.2 457.9 456.5 454.9 453.3
451.5 449.7 447.8 445.8 443.7 441.6 439.4 437.2 434.9 432.5
430.1 427.7 425.1 422.4 419.6 416.7 413.7 410.7 407.5 404.2
400.8 397.4 393.8 390.1 386.4 382.7 378.9 375 371.2 367.2
363 358.9 354.6 350.1 345.6 340.9 336 331 325.9 320.6
315.1 309.4 303.7 297.7 291.5 285.3 278.8 272.4 265.6 258.9
252 245 237.9 230.9 223.6 216.5 209.4 202.2 195.2 188.2
181.2 174.2 167.2 160.1 153.2 146.4 139.7 133 126.4 119.9
113.6 107.3 101 94.9 88.8 82.9 77.1 71.4 66 60.9
56.1 51.3 46.6 42.1 37.9 34.1 30.6 27.4 24.5 21.8
19.3 17 14.9 12.9 11 9.1 7.4 5.6 3.8 2.4
1.6 1.1 0.8 0.6 0.5 0.4 0.3 0.3 0.3 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 468.2 468.1 467.9 467.7 467.5 467.1 466.7 466.1 465.5
464.8 463.9 462.9 461.8 460.7 459.4 458 456.6 455.1 453.6
451.9 450.3 448.5 446.7 444.9 443 441 438.9 436.8 434.5
432.2 429.8 427.3 424.6 421.8 419 416 413 410 406.9
403.5 400.1 396.5 392.8 388.9 385 381 376.9 372.7 368.5
364.1 359.6 355 350.3 345.5 340.7 335.6 330.5 325.2 319.8
314.2 308.4 302.5 296.6 290.5 284.3 278 271.6 265.2 258.5
251.9 245.1 238.3 231.5 224.7 217.7 210.7 203.6 196.5 189.4
182.2 175.1 167.9 160.8 153.7 146.9 140.1 133.3 126.7 120.3
113.7 107.2 100.9 94.8 88.8 83 77.3 71.9 66.5 61.5
56.7 52 47.4 43.1 39 35.2 31.7 28.4 25.4 22.5
19.8 17.4 15.2 13.1 11.1 9.1 7.3 5.6 3.9 2.4
1.5 1 0.8 0.6 0.5 0.4 0.3 0.3 0.2 0.2
0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 468 467.9 467.8 467.7 467.4 467.2 466.8 466.4 465.8
465.2 464.4 463.5 462.4 461.3 460 458.8 457.4 455.9 454.4
452.8 451.1 449.4 447.5 445.6 443.6 441.7 439.6 437.4 435.2
432.9 430.6 428.2 425.8 423.2 420.7 418 415.1 412.2 409.2
405.9 402.4 398.7 394.9 390.9 386.6 382.4 378 373.5 368.9
364.2 359.3 354.4 349.3 344.2 339.1 333.7 328.4 323 317.5
311.7 306 300.1 294.1 288.2 282.1 276 269.8 263.7 257.4
251.1 244.8 238.3 231.9 225.1 218.2 210.9 203.8 196.8 189.8
182.8 175.8 168.5 161.3 154 146.9 139.6 132.5 125.6 118.9
112.2 105.8 99.5 93.4 87.5 81.8 76.2 70.9 65.8 61
56.5 52 47.6 43.4 39.3 35.5 32 28.6 25.6 22.6
20 17.4 15.2 13.1 11.2 9.2 7.3 5.6 3.8 2.6
1.6 1.3 1.1 0.8 0.6 0.3 0.3 0.3 0.2 0.2
0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 468.2 468.1 467.9 467.7 467.5 467.1 466.7 466.1 465.5
464.8 463.9 462.9 461.8 460.7 459.4 458 456.6 455.1 453.6
451.9 450.3 448.5 446.7 444.9 443 441 438.9 436.8 434.5
432.2 429.8 427.3 424.6 421.8 419 416 413 410 406.9
403.5 400.1 396.5 392.8 388.9 385 381 376.9 372.7 368.5
364.1 359.6 355 350.3 345.5 340.7 335.6 330.5 325.2 319.8
314.2 308.4 302.5 296.6 290.5 284.3 278 271.6 265.2 258.5
251.9 245.1 238.3 231.5 224.7 217.7 210.7 203.6 196.5 189.4
182.2 175.1 167.9 160.8 153.7 146.9 140.1 133.3 126.7 120.3
113.7 107.2 100.9 94.8 88.8 83 77.3 71.9 66.5 61.5
56.7 52 47.4 43.1 39 35.2 31.7 28.4 25.4 22.5
19.8 17.4 15.2 13.1 11.1 9.1 7.3 5.6 3.9 2.4
1.5 1 0.8 0.6 0.5 0.4 0.3 0.3 0.2 0.2
0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 468.2 468.1 467.9 467.7 467.3 466.9 466.4 465.8 465.2
464.5 463.6 462.7 461.6 460.4 459.2 457.9 456.5 454.9 453.3
451.5 449.7 447.8 445.8 443.7 441.6 439.4 437.2 434.9 432.5
430.1 427.7 425.1 422.4 419.6 416.7 413.7 410.7 407.5 404.2
400.8 397.4 393.8 390.1 386.4 382.7 378.9 375 371.2 367.2
363 358.9 354.6 350.1 345.6 340.9 336 331 325.9 320.6
315.1 309.4 303.7 297.7 291.5 285.3 278.8 272.4 265.6 258.9
252 245 237.9 230.9 223.6 216.5 209.4 202.2 195.2 188.2
181.2 174.2 167.2 160.1 153.2 146.4 139.7 133 126.4 119.9
113.6 107.3 101 94.9 88.8 82.9 77.1 71.4 66 60.9
56.1 51.3 46.6 42.1 37.9 34.1 30.6 27.4 24.5 21.8
19.3 17 14.9 12.9 11 9.1 7.4 5.6 3.8 2.4
1.6 1.1 0.8 0.6 0.5 0.4 0.3 0.3 0.3 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 468 467.8 467.7 467.4 467 466.6 466.1 465.6 464.9
464.2 463.4 462.5 461.6 460.5 459.3 458.1 456.7 455.2 453.7
452 450.1 448.2 446.2 444.2 442 439.8 437.4 435.2 432.7
430.2 427.7 425.1 422.4 419.6 416.8 413.9 410.9 407.8 404.5
401.2 397.8 394.2 390.5 386.8 382.8 378.9 374.8 370.7 366.5
362.2 357.9 353.5 348.9 344.3 339.5 334.6 329.6 324.4 319.1
313.6 308.1 302.5 296.7 290.6 284.7 278.4 272.2 265.7 259.3
252.5 245.8 239 232.2 225.1 218.1 211 203.9 196.5 189.3
182.2 175.2 168.1 161 153.9 146.8 139.6 132.7 125.7 119
112.5 106.1 99.8 93.6 87.7 81.8 76.1 70.6 65.4 60.4
55.7 50.9 46.4 42.1 38.2 34.5 31.1 27.9 25 22.2
19.7 17.3 15.2 13.3 11.4 9.5 7.7 6 4.3 2.9
1.9 1.4 1.1 0.9 0.7 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
468.1 467.9 467.8 467.5 467.3 466.9 466.5 466 465.4 464.8
464 463.2 462.3 461.3 460.3 459.1 457.8 456.4 454.9 453.2
451.6 449.8 448 446 444.1 442 439.9 437.7 435.5 433.3
430.9 428.5 426 423.5 421 418.2 415.3 412.2 409.1 405.8
402.4 398.9 395.2 391.5 387.5 383.4 379.2 375 370.5 366
361.5 356.8 352.1 347.3 342.4 337.5 332.5 327.2 322 316.6
311.1 305.7 300 294.3 288.5 282.7 276.8 271 264.8 258.7
252.4 246 239.3 232.8 226 219 212 204.9 197.7 190.3
182.9 175.6 168.2 160.8 153.5 146.4 139.3 132.3 125.4 118.6
111.9 105.3 98.8 92.6 86.5 80.7 75 69.6 64.5 59.7
55.1 50.6 46.2 42.3 38.5 35 31.7 28.5 25.5 22.8
20.1 17.7 15.5 13.4 11.5 9.6 7.6 5.9 4.2 2.9
2 1.2 1 0.8 0.6 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
